(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HPSP Sterilization Bag, (AC/EOG Gas Dual-Purpose Gusset Roll Type), TS Series

HPSP Sterilization Bag, (AC/EOG Gas Dual-Purpose Gusset Roll Type), TS Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 11,544.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-0185-90
61-0185-91
61-0185-92
61-0185-93
61-0185-94
61-0185-95
61-0185-96
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 11,544.49

1 Piece(s) 6 Day(s) or more 100 mm × 50 mm × 100 m

₹ 13,887.09

1 Piece(s) 6 Day(s) or more 150 mm × 50 mm × 100 m

₹ 14,823.33

1 Piece(s) 6 Day(s) or more 200 mm × 70 mm × 100 m

₹ 18,100.84

1 Piece(s) 6 Day(s) or more 250 mm × 70 mm × 100 m

₹ 23,253.47

1 Piece(s) 6 Day(s) or more 320 mm × 80 mm × 100 m

₹ 27,468.55

1 Piece(s) 13 Day(s) or more 360 mm × 80 mm × 100 m

₹ 32,152.42

1 Piece(s) 6 Day(s) or more 400 mm × 150 mm × 100 m
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

Basic Specifications

  • Sterilization Indicator
    Autoclave/EOG
  • Material
    Sterilized paper, PP (polypropylene), polyester

Product Description

An indicator is printed on the film of the sterilization bag to reduce the effects of attached water, alcohol, and other substances, so sterilized items can be used more safely without direct contact with the indicator.

Part Number
61-0185-90
61-0185-91
61-0185-92
61-0185-93
61-0185-94
61-0185-95
61-0185-96
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 11,544.49

1 Piece(s) 6 Day(s) or more 100 mm × 50 mm × 100 m

₹ 13,887.09

1 Piece(s) 6 Day(s) or more 150 mm × 50 mm × 100 m

₹ 14,823.33

1 Piece(s) 6 Day(s) or more 200 mm × 70 mm × 100 m

₹ 18,100.84

1 Piece(s) 6 Day(s) or more 250 mm × 70 mm × 100 m

₹ 23,253.47

1 Piece(s) 6 Day(s) or more 320 mm × 80 mm × 100 m

₹ 27,468.55

1 Piece(s) 13 Day(s) or more 360 mm × 80 mm × 100 m

₹ 32,152.42

1 Piece(s) 6 Day(s) or more 400 mm × 150 mm × 100 m
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list