Gas Wash Bottle (Ichinose Type), CL0455 Series

Brand :
AS ONE
Caution
Product Description
[Features]·Borosilicate glass Grade 1 (JR-1) is used. [Specifications]·Mating: Normal Mating TS34/28, Clear Mating TS45/40, Capacity (mL): 250 to 1000

[Features]·Borosilicate glass Grade 1 (JR-1) is used. [Specifications]·Mating: Normal Mating TS34/28, Clear Mating TS45/40, Capacity (mL): 250 to 1000