(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0021-33 |
61-0021-34 |
61-0021-35 |
61-0021-36 |
61-0021-37 |
61-0021-38 |
61-0021-39 |
61-0021-40 |
61-0021-41 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Filter Paper Size | Lower Ground Glass Joint | Upper Ground Glass Joint | Mating | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
₹ 13,979.51 |
1 Piece(s) | 31 Day(s) or more | ø 30×100mm | Transparent glass joint TS24/40 | Transparent ground glass joint, TS34/28 | - | II, extraction unit, 34/45 × 24/40"Transparent" | ||
₹ 25,127.29 |
1 Piece(s) | 31 Day(s) or more | ø 40×150mm | Transparent glass joint TS24/40 | Transparent glass joint TS50/50 | - | II, extraction unit, 50/50 × 24/40"Transparent" | ||
₹ 27,736.44 |
1 Piece(s) | 31 Day(s) or more | ø 53×150mm | Standard ground glass joint TS24/40 | Normal ground glass joint, TS60/30 | - | Type II, extraction unit, 60/50 × 24/40 | ||
₹ 35,804.95 |
1 Piece(s) | 31 Day(s) or more | ø 53×150mm | Transparent glass joint TS24/40 | Transparent ground glass joint, TS60/30 | - | II, extraction unit, 60/50 × 24/40"Transparent" | ||
₹ 41,867.04 |
1 Piece(s) | 24 Day(s) or more | ø 60×200mm | Standard ground glass joint TS29/42 | Normal ground glass joint, TS71/60 | - | Type II, extraction unit, 71/60 × 29/42 | ||
₹ 53,696.56 |
1 Piece(s) | 24 Day(s) or more | ø 60×200mm | Transparent glass joint TS29/42 | Transparent ground glass joint, TS71/60 | - | II, extraction unit, 71/60 × 29/42"Transparent" | ||
₹ 69,153.16 |
1 Piece(s) | 24 Day(s) or more | ø 75×210mm | Transparent glass joint TS29/42 | Transparent ground glass joint, TS85/50 | - | II, extraction unit, 85/50 × 29/42"Transparent" | ||
₹ 69,245.58 |
1 Piece(s) | 24 Day(s) or more | - | - | - | Lower transparent glass joint TS29/42 | Separate extraction unit / main body "transparent glass joint" | ||
₹ 20,817.13 |
1 Piece(s) | 31 Day(s) or more | - | - | - | Upper transparent glass joint TS34/45 | Separate extraction unit / lid "transparent glass joint" |
[Features]
A CL0050 Series II type Soxhlet extractor.
[Applications]
Filtration, extraction
Part Number |
---|
61-0021-33 |
61-0021-34 |
61-0021-35 |
61-0021-36 |
61-0021-37 |
61-0021-38 |
61-0021-39 |
61-0021-40 |
61-0021-41 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Filter Paper Size | Lower Ground Glass Joint | Upper Ground Glass Joint | Mating | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
₹ 13,979.51 |
1 Piece(s) | 31 Day(s) or more | ø 30×100mm | Transparent glass joint TS24/40 | Transparent ground glass joint, TS34/28 | - | II, extraction unit, 34/45 × 24/40"Transparent" | ||
₹ 25,127.29 |
1 Piece(s) | 31 Day(s) or more | ø 40×150mm | Transparent glass joint TS24/40 | Transparent glass joint TS50/50 | - | II, extraction unit, 50/50 × 24/40"Transparent" | ||
₹ 27,736.44 |
1 Piece(s) | 31 Day(s) or more | ø 53×150mm | Standard ground glass joint TS24/40 | Normal ground glass joint, TS60/30 | - | Type II, extraction unit, 60/50 × 24/40 | ||
₹ 35,804.95 |
1 Piece(s) | 31 Day(s) or more | ø 53×150mm | Transparent glass joint TS24/40 | Transparent ground glass joint, TS60/30 | - | II, extraction unit, 60/50 × 24/40"Transparent" | ||
₹ 41,867.04 |
1 Piece(s) | 24 Day(s) or more | ø 60×200mm | Standard ground glass joint TS29/42 | Normal ground glass joint, TS71/60 | - | Type II, extraction unit, 71/60 × 29/42 | ||
₹ 53,696.56 |
1 Piece(s) | 24 Day(s) or more | ø 60×200mm | Transparent glass joint TS29/42 | Transparent ground glass joint, TS71/60 | - | II, extraction unit, 71/60 × 29/42"Transparent" | ||
₹ 69,153.16 |
1 Piece(s) | 24 Day(s) or more | ø 75×210mm | Transparent glass joint TS29/42 | Transparent ground glass joint, TS85/50 | - | II, extraction unit, 85/50 × 29/42"Transparent" | ||
₹ 69,245.58 |
1 Piece(s) | 24 Day(s) or more | - | - | - | Lower transparent glass joint TS29/42 | Separate extraction unit / main body "transparent glass joint" | ||
₹ 20,817.13 |
1 Piece(s) | 31 Day(s) or more | - | - | - | Upper transparent glass joint TS34/45 | Separate extraction unit / lid "transparent glass joint" |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy