(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AD-4942A Series Weight Checker

AD-4942A Series Weight Checker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      564,966₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-4942A series weight checker is a roller conveyor type check scale that can perform rapid and accurate judgment when weighing heavy or large volume items.
· An automatic stop function for non-conforming products, a package function that allows weighing on the conveyor belt, convenient weighing check modes based on application and more mean this checker provides high cost performance.

 
Part Number
AD-4942A-15K
AD-4942A-30K
AD-4942A-35K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Power Supply Supplement

₹ 564,965.87

1 Piece(s) 6 Day(s) or more 15,0002Drive roller: 200 V AC ±10% 50/60 Hz 3-Phase 0.5 A, Display component: 100 V AC +10% -15% 50/60 Hz approx. 30 VA[50 Hz] Sorting accuracy: ±10 g, Roller speed: 11.2 m/min, Capability: 18 pcs/min, Maximum weighed object dimensions: length (flow direction) 300 mm × 350 mm width × 300 m height, Transport part: drive roller system (steel) [60 Hz] Sorting accuracy: ±10 g, Roller speed: 13.4 m/min, Capability: 22 pcs/min, Maximum weighed object dimensions: length (flow direction) 280 mm × 350 mm width × 300 m height, Transport part: drive roller system (steel)

₹ 603,261.69

1 Piece(s) 23 Day(s) or more 31,0005Drive roller: 200 V AC ±10% 50/60 Hz 3-Phase 0.6 A, Display component: 100 V AC +10% -15% 50/60 Hz approx. 30 VA[50 Hz] Sorting accuracy: ±20 g, Roller speed: 14.5 m/min, Capability: 16 pcs/min, Maximum weighed object dimensions: length (flow direction) 500 mm × 450 mm width × 500 m height, Transport part: drive roller system (steel) [60 Hz] Sorting accuracy: ±20 g, Roller speed: 17.4 m/min, Capability: 19 pcs/min, Maximum weighed object dimensions: length (flow direction) 480 mm × 450 mm width × 500 m height, Transport part: drive roller system (steel)

₹ 728,837.25

1 Piece(s) 6 Day(s) or more 35,0005Drive roller: 200 V AC ±10% 50/60 Hz 3-Phase 0.6 A, Display component: 100 V AC +10% -15% 50/60 Hz approx. 30 VA[50 Hz] Sorting accuracy: ±20 g, Roller speed: 14.5 m/min, Capability: 8 pcs/min, Maximum weighed object dimensions: length (flow direction) 1,000 mm × 450 mm width × 500 m height, Transport part: drive roller system (steel) [60 Hz] Sorting accuracy: ±20 g, Roller speed: 17.4 m/min, Capability: 10 pcs/min, Maximum weighed object dimensions: length (flow direction) 970 mm × 450 mm width × 500 m height, Transport part: drive roller system (steel)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Printer Connection Function Yes (An optional component may be required as well as cable and others.)
X
whatsapp-qr whatsapp-icon