EK-320iR Electronic Balance For Prescription Preparation

EK-320iR Electronic Balance For Prescription Preparation

[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class II / Class III
· Scale interval type: double interval
· RS-232C interface sold separately
· Includes "HI", "OK" and "LO" comparator display function
· Uses a SUS304 stainless steel weighing tray
· 2 power supply methods, AC adapter or internal battery (sold separately)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EK-320IR

 
Part Number
EK-320IR
Part NumberVolume DiscountDays to ShipRegion details Accessory
6 Day(s) or more 1: North Hokkaido (Soya, Kamikawa, Rumoi), East Hokkaido (Abashiri, Nemuro, Kushiro) 2: Central Hokkaido (Ishikari, Shiribeshi, Sorachi), South Hokkaido (Hiyama, Iburi, Hidaka, Oshima), Tokachi Region, 3: Aomori, 4: Iwate, Akita, 5: Miyagi, Yamagata, 6: Fukushima, 7: Ibaraki, Niigata, Ishikawa, 8: Tochigi, Gunma, Chiba, Toyama, Fukui, 9: Saitama, Tokyo (Excluding Hachijo / Ogasawara Branch Offices), Kanagawa, Yamanashi, Nagano, Gifu, Shizuoka, Aichi, Mie, Shiga, Kyoto, Osaka, Hyogo, Nara, Wakayama, Tottori, Shimane, Okayama, Hiroshima, Yamaguchi, 10: Tokushima, Kagawa, Ehime, Kochi, Fukuoka, Saga, Nagasaki, Oita, 11: Tokyo Metropolitan Area (Limited to Hachijo / Ogasawara Office), Kumamoto, Miyazaki, Kagoshima (Limited to Satsuma and Osumi Regions), 12: Kagoshima (Excluding Satsuma and Osumi Regions), 13: OkinawaAC adapter

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Capacity(g) 20/300 Minimum Display(g) 0.01/0.1
Measurement Plate Shape Round Countersunk Head Measurement Plate Dimensions (φ)(mm) 110 Operating region Specify the region the product will be used in
Specification details Material of weighing tray: SUS304 Operating Range(g) 0.2 to 20 / 2 to 300 JAN Code 4981046605717

Please check the type/dimensions/specifications of the part EK-320IR in the EK-320iR Electronic Balance For Prescription Preparation series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support