(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JCSS Calibration Equipment Tuning Fork Vibro Viscometer SV Series

JCSS Calibration Equipment Tuning Fork Vibro Viscometer SV Series

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      218,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the actual product.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Attained high accuracy repeatability of full range 1% (*) with newly developed SV model (tuning fork vibro type). Also, viscosity standard liquid can be used for viscosity calibration.
(*Repeatability when measured repeatedly with the oscillator remaining in the same liquid, using standard liquid for calibration.)
· Can perform continuous measurement across a wide range from low viscosity to high viscosity without replacing the oscillator.
· WinCT-Viscosity standard included.
· Viscosity standard liquid can be used by the user for viscosity calibration.

JCSS Calibration Equipment Tuning Fork Vibro Viscometer SV Series

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      218,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the actual product.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SV-10
SV-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasurable viscosity range
(cP/mPa・s)
JAN code

₹ 220,078.41

1 Piece(s) 10 Day(s) 0.3 to 10,0004981046600750

₹ 218,215.35

1 Piece(s) 10 Day(s) 1,000 to 100,0004981046600859
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasurable viscosity range
(cP/mPa・s)
JAN code

Loading...

  1. 1

Basic Information

Product Type Digital Viscometer Measuring method SV type (tuning fork vibro type) Measurement accuracy 1% (full range) installation environment: 20 to 30°C, no condensation
Sample amount 35 to 45 ml (using standard sample containers) Sample temperature measurement portion 0 to 160°C/0.1°C display
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language