(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Purpose Electronic Balance MC Series (Part Number)

General Purpose Electronic Balance MC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      252,556₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Built-in weight for calibration
· Equipped with SHS weight sensor system
· RS-232C interface (D-Sub 25P female) is standard equipment
· Dust-proof and waterproof to IP65 (MC-10K/MC-30K/MC-100KS)
· Using GX-02 (sold separately) only allows weight values to be sent to computer via USB (MC-1000/MC-6100)
· Automatically adjusts response characteristics to handle usage environment, can display self-validation results at the same time
[Applications]
For integration in production lines to weigh liquids, powders and gases

Part Number
MC-30K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Dust-proof and waterproof function External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Details of the dust-proof and waterproof performance JAN Code

₹ 338,749.20

1 Piece(s) 10 Day(s) or more 31,0000.01210270Available300355111IP654981046605786

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate Built-in Weight for Calibration Yes