(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Barcode Label Printer AD-8125 Label Paper (Length 34 mm), 5 Rolls

Barcode Label Printer AD-8125 Label Paper (Length 34 mm), 5 Rolls
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Option details: Label paper (length 34 mm), 5 rolls included Compatible models/series: Barcode label printer: AD-8125

 
Part Number
AX-PP158-34-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,624.45

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Options Label paper (length: 34 mm) 5 rolls Applicable Models, Series Barcode Label Printer AD-8125

Please check the type/dimensions/specifications of the part AX-PP158-34-S in the Barcode Label Printer AD-8125 Label Paper (Length 34 mm), 5 Rolls series.

X
whatsapp-qr whatsapp-icon