(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Dedicated RS-232C output cable for AD-4212C.
It is used to connect the external controller AD-8922A or weighing line controller AD-8923-CC/AD-8923-BCD to the AD-4212C/D.
Main applications | Peripheral Equipment | Options | RS-232C output cable 5 m | Applicable Models, Series | AD-4212C |
---|
Please check the type/dimensions/specifications of the part AX-KO3590-500 in the High-Precision Weighing Sensor for Production Line AD-4212C Series AX-KO3590-500 series.