(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
JCSS Calibration Equipment Tuning Fork Vibro Viscometer SV-A Series

JCSS Calibration Equipment Tuning Fork Vibro Viscometer SV-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,064,700₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attained high accuracy repeatability of full range 1% (*) with newly developed SV model (tuning fork vibro type).
(*Repeatability when measured repeatedly with the oscillator remaining in the same liquid, using standard liquid for calibration)
· Viscosity standard liquid can be used for viscosity calibration.
· Oscillator made of titanium for strong corrosion resistance.
· WinCT-Viscosity standard included.
· Various containers included as standard. *The included items differ by model.
· Accurate temperature detection.
· Long continuous measurement is possible.
· Continuous measurement of changes in physical property is possible.

 
Part Number
SV-1A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,064,700.00

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Viscometer Measurable viscosity range(cP/mPa・s) 0.3 to 1,000 Measuring method SV type (tuning fork vibro type)
Measurement accuracy 1% (full range) Sample amount 2 ml Sample temperature measurement portion 0 to 160°C/0.1°C display
JAN code 4981046603270
X
whatsapp-qr whatsapp-icon