(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Diamond Blade Cutter DR (Dry Type)

Diamond Blade Cutter DR (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,057₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Correctly mount to machinery and pay attention to shaft runout and belt tension. · Use significant amounts of water. It greatly impacts the sharpness and tool life. Water supply shortage or lack of water can result in tip seizing, and cause the tip to fly off. · When cutting along a curve, cut fully and then cut once again rather than gouging. Prying at the machine while cutting may cause cutting chips to fly out. · Do not cut into the subbase material beneath the pavement. Cutting roadbed material shortens operating life. · Use a coarse grindstone for dressing when clogging occurs.

Product Description

[Applications]
Can be used for cutting concrete, blocks, and stone materials.
[Features]
It is highly durable and does not clog and exhibits a high degree of sharpness.

Part Number
2557250301
2557250401
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

₹ 16,057.00

1 Piece(s) 20 Day(s) or more 305

₹ 24,472.42

1 Piece(s) 20 Day(s) or more 355

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application For concrete, mortar / Stone Material / Tile
Blade thickness(mm) 2.8 Hole Diameter(mm) 30.5 Tip Height(mm) 6.5
Maximum operating rotation speed(m/s) 80