(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Product Model | Flat | Work Material | Stainless Steel |
---|---|---|---|
Abrasive | AZ | Particle Size(#) | 60 |
Hardness | P | Outside Diameter(mm) | 105 |
Blade Thickness(mm) | 0.8 | Inner Diameter(mm) | 15 |
Maximum Operating Peripheral Speed(m/s) | 80 | Maximum Operating Rotational Speed(rpm) | 14,400 |
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Product Model | Flat | Work Material | Stainless Steel |
---|---|---|---|
Abrasive | AZ | Particle Size(#) | 60 |
Hardness | P | Outside Diameter(mm) | 105 |
Blade Thickness(mm) | 0.8 | Inner Diameter(mm) | 15 |
Maximum Operating Peripheral Speed(m/s) | 80 | Maximum Operating Rotational Speed(rpm) | 14,400 |
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Product Model | Flat | Work Material | Stainless Steel |
---|---|---|---|
Abrasive | AZ | Particle Size(#) | 60 |
Hardness | P | Outside Diameter(mm) | 105 |
Blade Thickness(mm) | 0.8 | Inner Diameter(mm) | 15 |
Maximum Operating Peripheral Speed(m/s) | 80 | Maximum Operating Rotational Speed(rpm) | 14,400 |
[Features]
· One of the thinnest grindstones, despite double-sided reinforcement.
· Ideal for stainless steel cutting.
· Little burring or burns.
· Easily cut with a light push without exerting force.
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Product Model | Flat | Work Material | Stainless Steel |
---|---|---|---|
Abrasive | AZ | Particle Size(#) | 60 |
Hardness | P | Outside Diameter(mm) | 105 |
Blade Thickness(mm) | 0.8 | Inner Diameter(mm) | 15 |
Maximum Operating Peripheral Speed(m/s) | 80 | Maximum Operating Rotational Speed(rpm) | 14,400 |
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Pkg. (10 pc(s). included)
This is standard price, please register to see the actual price
Product Model | Flat | Work Material | Stainless Steel |
---|---|---|---|
Abrasive | AZ | Particle Size(#) | 60 |
Hardness | P | Outside Diameter(mm) | 105 |
Blade Thickness(mm) | 0.8 | Inner Diameter(mm) | 15 |
Maximum Operating Peripheral Speed(m/s) | 80 | Maximum Operating Rotational Speed(rpm) | 14,400 |
Product Model | Flat | Work Material | Stainless Steel | Abrasive | AZ |
---|---|---|---|---|---|
Particle Size(#) | 60 | Hardness | P | Outside Diameter(mm) | 105 |
Blade Thickness(mm) | 0.8 | Inner Diameter(mm) | 15 | Maximum Operating Peripheral Speed(m/s) | 80 |
Maximum Operating Rotational Speed(rpm) | 14,400 |
Please check the type/dimensions/specifications of the part GEG-105-0.8-15-AZ60P in the Golden Egg, Golden Eight series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy