(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Shaft Electrodeposited Diamond Bur #140 ⌀4

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Protrusion of the diamond abrasive grains is high and offers excellent sharpness.
· Optimal for coarse grinding in which a particular finishing roughness is not required.
[Applications]
· Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

 
Part Number
AD2542
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,480.09

2 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Type Single Item Particle Size(#) 140
Shape Spherical Material/abrasive Diamond Diamond Maximum Diameter(mm) 4
Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 10,000 Overall Length(mm) 84.0
Trusco Code 828-5464

Please check the type/dimensions/specifications of the part AD2542 in the Long Shaft Electrodeposited Diamond Bur #140 ⌀4 series.

X
whatsapp-qr whatsapp-icon