(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Electrodeposition Diamond Bar Set【12 Pieces Per Package】

Electrodeposition Diamond Bar Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Generated a line-up of electrodeposition tools for representative shapes and sizes.
[Applications]
· Applicable materials: alloy tool steel, carbide, ceramics, glass

 
Part Number
ZC2110
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 30,341.95

1 Pack(s)

12 Pieces Per Package

13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Accessory Product Details Contains 12 pcs, compatible materials: alloy tool steel, carbide, ceramics/glass Specifications Shank diameter: ø3.0
Trusco code 852-7893 Standard accessories Case: TX06

Please check the type/dimensions/specifications of the part ZC2110 in the Electrodeposition Diamond Bar Set series.

X
whatsapp-qr whatsapp-icon