(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tool Set For Jewelry / Metal Engraving

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      44,770₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Starting set selection based on industrial field and machining objective.
[Applications]
· Applicable materials: general steel, stainless steel, alloy tool steel, aluminum, carbide, ceramics, glass

 
Part Number
ZC1141
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 44,769.60

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Product Details Contains 46 pcs, compatible materials: general steel, stainless steel, alloy tool steel, aluminum, carbide, ceramics/glass Specifications Shank diameter: ø2.34 Standard accessories Case: TX07

Please check the type/dimensions/specifications of the part ZC1141 in the Tool Set For Jewelry / Metal Engraving series.

X
whatsapp-qr whatsapp-icon