(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat-resistant Fiber Stone Tip

Heat-resistant Fiber Stone Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A special grindstone that uses ceramic fiber as a cutting edge. A product lineup with abundant variety of sizes and particle sizes.
· Attach to the dedicated holder.
· It is a heat-resistant fiber stone for ultrasonic polishing devices that does not change up to 200°C. (Conventional product: 150°C)
[Applications]
· Compatible Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
SA7302
SA7342
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Trusco Code

₹ 1,284.84

1 Piece(s) 6 Day(s) or more 4852-9449

₹ 1,870.15

1 Piece(s) 14 Day(s) or more 6852-9455
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Length(mm) 50 Thickness(mm) 1
abrasive grain Ceramics Fiber
X
whatsapp-qr whatsapp-icon
Close

Comparison list