(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Special Abrasive Stone With Fiber Stone Tip ,Ceramic Fiber Cutting Edge

Special Abrasive Stone With Fiber Stone Tip ,Ceramic Fiber Cutting Edge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A special grindstone that uses ceramic fiber as a cutting edge. A product lineup with abundant variety of sizes and particle sizes.
· Attach to the dedicated holder.
· The cutting edge (ceramic fiber) that differs from vitrified grindstones makes it excellent in grindability and abrasion resistance, and does not easily break.
[Applications]
· Compatible Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
SA7136
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,284.84

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Width(mm) 4 Length(mm) 50
Thickness(mm) 1 abrasive grain Ceramics Fiber Trusco Code 852-9425

Please check the type/dimensions/specifications of the part SA7136 in the Special Abrasive Stone With Fiber Stone Tip ,Ceramic Fiber Cutting Edge series.

X
whatsapp-qr whatsapp-icon