(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A special grindstone that uses ceramic fiber as a cutting edge. A product lineup with abundant variety of sizes and particle sizes.
· Attach to the dedicated holder.
· The cutting edge (ceramic fiber) that differs from vitrified grindstones makes it excellent in grindability and abrasion resistance, and does not easily break.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
Part Number |
---|
SA5001 |
SA5003 |
SA5005 |
SA5006 |
SA5007 |
SA5023 |
SA5025 |
SA5026 |
SA5027 |
SA5053 |
SA5054 |
SA5055 |
SA5056 |
SA5057 |
SA5074 |
SA5075 |
SA5076 |
SA5077 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Thickness (mm) | Trusco Code |
---|---|---|---|---|---|---|---|
₹ 2,046.95 | 1 Piece(s) | 13 Day(s) or more | 6 | 1 | 852-9369 | ||
₹ 1,870.15 | 1 Piece(s) | 6 Day(s) or more | 6 | 1 | 852-9371 | ||
₹ 1,870.15 | 1 Piece(s) | 6 Day(s) or more | 6 | 1 | 852-9373 | ||
₹ 1,870.15 | 1 Piece(s) | 13 Day(s) or more | 6 | 1 | 852-9374 | ||
₹ 1,870.15 | 1 Piece(s) | 6 Day(s) or more | 6 | 1 | 852-9375 | ||
₹ 3,547.07 | 1 Piece(s) | 12 Day(s) or more | 6 | 2 | 852-9378 | ||
₹ 3,547.07 | 1 Piece(s) | 6 Day(s) or more | 6 | 2 | 852-9380 | ||
₹ 3,547.07 | 1 Piece(s) | 14 Day(s) or more | 6 | 2 | 852-9381 | ||
₹ 3,547.07 | 1 Piece(s) | 6 Day(s) or more | 6 | 2 | 852-9382 | ||
₹ 2,388.49 | 1 Piece(s) | 14 Day(s) or more | 10 | 1 | 852-9385 | ||
₹ 2,388.49 | 1 Piece(s) | 12 Day(s) or more | 10 | 1 | 852-9386 | ||
₹ 2,388.49 | 1 Piece(s) | 14 Day(s) or more | 10 | 1 | 852-9387 | ||
₹ 2,388.49 | 1 Piece(s) | 12 Day(s) or more | 10 | 1 | 852-9388 | ||
₹ 2,388.49 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 852-9389 | ||
₹ 4,595.82 | 1 Piece(s) | 11 Day(s) or more | 10 | 2 | 852-9393 | ||
₹ 4,595.82 | 1 Piece(s) | 12 Day(s) or more | 10 | 2 | 852-9394 | ||
₹ 4,595.82 | 1 Piece(s) | 12 Day(s) or more | 10 | 2 | 852-9395 | ||
₹ 4,595.82 | 1 Piece(s) | 11 Day(s) or more | 10 | 2 | 852-9396 |
Part Number |
---|
Loading...
Product Type | Ceramic Fiber Grindstone | Length(mm) | 50 | abrasive grain | Ceramics Fiber |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy