(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Film Abrasive Sheet (Impregnated Type)

Film Abrasive Sheet (Impregnated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,447₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A wide variety of polishing sheets are available for various applications.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel

Part Number
RD7721
RD7722
RD7723
RD7724
RD7725
RD7726
RD7727
RD7728
RD7729
RD7730
RD7731
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

₹ 1,446.89

1 Piece(s) 5 Day(s) or more -856-8358

₹ 1,446.89

1 Piece(s) 5 Day(s) or more -856-8357

₹ 1,446.89

1 Piece(s) 5 Day(s) or more -856-8356

₹ 1,446.89

1 Piece(s) 6 Day(s) or more -856-8355

₹ 1,446.89

1 Piece(s) 5 Day(s) or more -856-8354

₹ 1,446.89

1 Piece(s) 6 Day(s) or more -856-8353

₹ 1,446.89

1 Piece(s) 6 Day(s) or more -856-8352

₹ 1,446.89

1 Piece(s) 6 Day(s) or more -856-8351

₹ 1,446.89

1 Piece(s) 6 Day(s) or more -856-8350

₹ 1,446.89

1 Piece(s) 6 Day(s) or more -856-8349

₹ 1,446.89

1 Piece(s) 6 Day(s) or more 20,000856-8348
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Length(mm) 280
Specifications Base polyester film
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list