(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Fiber Stone Stick

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,085₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A special grindstone that uses ceramic fiber as a cutting edge. A product lineup with abundant variety of sizes and particle sizes.
· It is resistant to impact, and does not easily break or bend compared to ordinary stick grindstones.
· By blending diamond abrasive grains, it achieves higher grinding capacity compared to conventional fiber stones and is capable of cutting difficult-to-cut materials with high hardness.

Part Number
RD3243
RD3262
RD3263
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Trusco Code

₹ 11,085.18

1 Piece(s) 6 Day(s) or more 8006852-9347

₹ 13,171.95

1 Piece(s) 10 Day(s) or more 40010852-9349

₹ 14,562.24

1 Piece(s) 10 Day(s) or more 80010852-9350
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Product Type Diamond Grindstone Length(mm) 100 Thickness(mm) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language