(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fiber Stone Stick

Fiber Stone Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A special grindstone that uses ceramic fiber as a cutting edge. A product lineup with abundant variety of sizes and particle sizes.
· It is resistant to impact, and does not easily break or bend compared to ordinary stick grindstones.
· A grindstone made of alumina long fiber bound with special resin that has excellent transverse rupture strength.
· The content rate of alumina long fiber used as the cutting edge is as high as 85%, which allows excellent grinding performance to be maintained.
· The alumina fiber with uniform diameter provides uniform finished surface without scratches.
· As it has a durable structure, it is optimal for precision grinding of plastic molds that tend to have narrow ribs and complicated shapes.

Fiber Stone Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
RD3008
RD3011
RD3014
RD3015
RD3016
RD3017
RD3048
RD3051
RD3053
RD3055
RD3056
RD3057
RD3068
RD3071
RD3074
RD3075
RD3076
RD3077
RD3101
RD3102
RD3103
RD3104
RD3105
RD3106
RD3107
RD3108
RD3109
RD3110
RD3181
RD3182
RD3183
RD3184
RD3185
RD3186
RD3187
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color Width
(mm)
Length
(mm)
Thickness
(mm)
Trusco Code

₹ 2,278.65

1 Piece(s) 6 Day(s) or more 1200Yellow41001856-8421

₹ 5,059.24

1 Piece(s) 12 Day(s) or more 120Dark Brown41002852-9324

₹ 4,595.82

1 Piece(s) 13 Day(s) or more 240Black41002852-9327

₹ 4,595.82

1 Piece(s) 13 Day(s) or more 400Blue41002852-9328

₹ 4,595.82

1 Piece(s) 12 Day(s) or more 600White41002852-9329

₹ 4,595.82

1 Piece(s) 12 Day(s) or more 1000Red41002852-9330

₹ 3,295.25

1 Piece(s) 6 Day(s) or more 1200Yellow61001856-8420

₹ 7,609.45

1 Piece(s) 12 Day(s) or more 120Dark Brown61002852-9331

₹ 6,914.31

1 Piece(s) 12 Day(s) or more 180Orange61002852-9333

₹ 6,914.31

1 Piece(s) 12 Day(s) or more 400Blue61002852-9335

₹ 6,914.31

1 Piece(s) 13 Day(s) or more 600White61002852-9336

₹ 6,914.31

1 Piece(s) 6 Day(s) or more 1000Red61002852-9337

₹ 4,219.44

1 Piece(s) 6 Day(s) or more 1200Yellow101001856-8419

₹ 9,926.60

1 Piece(s) 13 Day(s) or more 120Dark Brown101002852-9338

₹ 8,999.75

1 Piece(s) 14 Day(s) or more 240Black101002852-9341

₹ 8,999.75

1 Piece(s) 13 Day(s) or more 400Blue101002852-9342

₹ 8,999.75

1 Piece(s) 14 Day(s) or more 600White101002852-9343

₹ 8,999.75

1 Piece(s) 13 Day(s) or more 1000Red101002852-9344

₹ 1,539.31

1 Piece(s) 6 Day(s) or more 120Dark Brown21001856-8418

₹ 1,539.31

1 Piece(s) 6 Day(s) or more 140Red Brown21001856-8417

₹ 1,354.47

1 Piece(s) 6 Day(s) or more 180Orange21001856-8416

₹ 1,354.47

1 Piece(s) 6 Day(s) or more 240Black21001856-8415

₹ 1,354.47

1 Piece(s) 5 Day(s) or more 400Blue21001856-8414

₹ 1,354.47

1 Piece(s) 6 Day(s) or more 600White21001856-8413

₹ 1,354.47

1 Piece(s) 6 Day(s) or more 1000Red21001856-8412

₹ 1,354.47

1 Piece(s) 6 Day(s) or more 1200Yellow21001856-8411

₹ 1,724.15

1 Piece(s) 6 Day(s) or more 1,800Cream21001856-8410

₹ 1,824.60

1 Piece(s) 9 Day(s) or more 2,500Pink21001856-8409

₹ 2,833.16

1 Piece(s) 6 Day(s) or more 120Dark Brownφ250-856-8408

₹ 2,463.49

1 Piece(s) 6 Day(s) or more 140Red Brownφ250-856-8407

₹ 2,463.49

1 Piece(s) 6 Day(s) or more 180Orangeφ250-856-8406

₹ 2,463.49

1 Piece(s) 6 Day(s) or more 240Blackφ250-856-8405

₹ 2,463.49

1 Piece(s) 6 Day(s) or more 400Blueφ250-856-8404

₹ 2,463.49

1 Piece(s) 5 Day(s) or more 600Whiteφ250-856-8403

₹ 2,463.49

1 Piece(s) 5 Day(s) or more 1000Redφ250-856-8402
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color Width
(mm)
Length
(mm)
Thickness
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list