(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cushion Stick

Cushion Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,974₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A professional stick grindstone that boasts excellent quality, grinding capacity and ease of use.
· An extensive product lineup of stick grindstones with different abrasive grains, binders, degree of bonding and particle sizes.
· A highly elastic stick grindstone that's made of compressed nonfibrous nylon coated with abrasive grains.
· It causes less clogging, making it optimal for grinding aluminum, etc.
· As it is soft, it works well on machined surfaces and provides uniform polishing without damaging the material.

Part Number
RD2051
RD2052
RD2053
RD2062
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Trusco Code

₹ 6,217.82

1 Piece(s) 12 Day(s) or more 1515852-9316

₹ 6,217.82

1 Piece(s) 14 Day(s) or more 1515852-9317

₹ 6,199.80

1 Piece(s) 14 Day(s) or more 1515852-9318

₹ 2,973.80

1 Piece(s) 13 Day(s) or more 2525852-9320
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Product Type Rubber Grindstone Length(mm) 150 abrasive grain A
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list