(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polishing Stone【1-5 Pieces Per Package】

Polishing Stone
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,959₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A professional stick grindstone that boasts excellent quality, grinding capacity and ease of use.
· An extensive product lineup of stick grindstones with different abrasive grains, binders, degree of bonding and particle sizes.
· The composite abrasive grains of GC and WA abrasive grains allow use for everything from intermediate finishing to finish polishing of most materials.
· As it uses a mixed binder made of PVA and a thermosetting resin, it has moderate elasticity and provides a uniform finished surface that causes less biting and scratches.

Part Number
RD1801
RD1802
RD1803
RD1804
RD1805
RD1806
RD1807
RD1831
RD1832
RD1833
RD1834
RD1835
RD1836
RD1837
RD1871
RD1872
RD1873
RD1874
RD1875
RD1876
RD1877
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
Trusco Code

₹ 6,019.58

1 Piece(s) 6 Day(s) or more -63852-9288

₹ 6,019.58

1 Piece(s) 6 Day(s) or more -63852-9289

₹ 6,019.58

1 Piece(s) 6 Day(s) or more -63852-9290

₹ 6,560.71

1 Piece(s) 12 Day(s) or more -63852-9291

₹ 6,550.29

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more -63852-9292

₹ 8,083.60

1 Piece(s) 6 Day(s) or more 2,00063852-9293

₹ 9,054.65

1 Piece(s) 6 Day(s) or more 3,00063852-9294

₹ 8,138.51

1 Piece(s) 11 Day(s) or more -136852-9295

₹ 8,138.51

1 Piece(s) 12 Day(s) or more -136852-9296

₹ 8,138.51

1 Piece(s) 6 Day(s) or more -136852-9297

₹ 8,812.22

1 Piece(s) 12 Day(s) or more -136852-9298

₹ 8,445.56

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more -136852-9299

₹ 10,876.24

1 Piece(s) 14 Day(s) or more 2,000136852-9300

₹ 12,266.53

1 Piece(s) 6 Day(s) or more 3,0001313852-9301

₹ 4,958.78

1 Piece(s) 6 Day(s) or more -1313856-8458

₹ 5,236.04

1 Piece(s) 6 Day(s) or more -1313856-8457

₹ 5,236.04

1 Piece(s) 6 Day(s) or more -1313856-8456

₹ 5,698.13

1 Piece(s) 6 Day(s) or more -1313856-8455

₹ 5,953.96

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more -1313856-8454

₹ 6,531.00

1 Pack(s)

2 Pieces Per Package

Available 10 Day(s) or more 2,0001313856-8453

₹ 7,462.11

1 Piece(s) 6 Day(s) or more 3,0001313856-8452
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Length(mm) 100 abrasive grain WA+GC
X
whatsapp-qr whatsapp-icon
Close

Comparison list