(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Finish Stone【1-10 Pieces Per Package】

Finish Stone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,812₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A professional stick grindstone that boasts excellent quality, grinding capacity and ease of use.
· An extensive product lineup of stick grindstones with different abrasive grains, binders, degree of bonding and particle sizes.
[Applications]
· Optimal for pre-polishing with polishing compound and diamond compound.
· It is also suitable for intermediate finishing of everything from soft materials such as aluminum and copper to high hardness materials such as alloy steel and tool steel.

Finish Stone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,812₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
RD1517
RD1519
RD1534
RD1535
RD1536
RD1537
RD1538
RD1539
RD1551
RD1552
RD1561
RD1562
RD1581
RD1582
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
Trusco Code

₹ 10,754.35

1 Piece(s) 6 Day(s) or more 80066852-9249

₹ 15,124.78

1 Piece(s) 14 Day(s) or more 1,50066852-9251

₹ 8,812.22

1 Piece(s) 6 Day(s) or more 320133852-9255

₹ 8,943.82

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 400133852-9256

₹ 9,462.16

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 600133852-9257

₹ 8,941.58

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 800133852-9258

₹ 11,967.84

1 Piece(s) 6 Day(s) or more 1000133852-9259

₹ 15,124.78

1 Piece(s) 14 Day(s) or more 1,500133852-9260

₹ 15,588.22

1 Piece(s) 6 Day(s) or more 2,00063856-8464

₹ 15,588.22

1 Piece(s) 5 Day(s) or more 3,00063856-8463

₹ 22,058.84

1 Piece(s) 6 Day(s) or more 2,00066856-8462

₹ 22,058.84

1 Piece(s) 6 Day(s) or more 3,00066856-8461

₹ 34,536.62

1 Piece(s) 6 Day(s) or more 2,000136856-8460

₹ 34,536.62

1 Piece(s) 6 Day(s) or more 3,000136856-8459
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Length(mm) 150 abrasive grain WA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language