(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue Stone【10 Pieces Per Package】

Blue Stone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,368₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A professional stick grindstone that boasts excellent quality, grinding capacity and ease of use.
· An extensive product lineup of stick grindstones with different abrasive grains, binders, degree of bonding and particle sizes.
· A standard grindstone that covers everything from rough finishing to intermediate finish grinding of a wide range of materials.

 
Part Number
RD1202
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 4,368.42

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Width(mm) 6 Length(mm) 150
Thickness(mm) 3 abrasive grain WA Trusco Code 852-9196

Please check the type/dimensions/specifications of the part RD1202 in the Blue Stone series.

X
whatsapp-qr whatsapp-icon