(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A professional stick grindstone that boasts excellent quality, grinding capacity and ease of use.
· An extensive product lineup of stick grindstones with different abrasive grains, binders, degree of bonding and particle sizes.
· A grindstone that uses carefully selected abrasive grains and emphasizes comfort and finish.
· Optimal for intermediate finishing of high hardness materials that require accuracy.
Part Number |
---|
RD1317 |
RD1318 |
RD1319 |
RD1335 |
RD1337 |
RD1338 |
RD1339 |
RD1347 |
RD1348 |
RD1349 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Width (mm) | Thickness (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
₹ 11,706.65 | 1 Piece(s) | 6 Day(s) or more | - | 6 | 6 | 856-8473 | |||
₹ 14,017.11 | 1 Piece(s) | 6 Day(s) or more | - | 6 | 6 | 856-8472 | |||
₹ 16,789.65 | 1 Piece(s) | 6 Day(s) or more | 1,500 | 6 | 6 | 856-8471 | |||
₹ 10,890.25 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | - | 13 | 3 | 852-9223 | ||
₹ 11,720.29 | 1 Piece(s) | 6 Day(s) or more | - | 13 | 3 | 856-8470 | |||
₹ 14,214.07 | 1 Piece(s) | 5 Day(s) or more | - | 13 | 3 | 856-8469 | |||
₹ 16,974.49 | 1 Piece(s) | 6 Day(s) or more | 1,500 | 13 | 3 | 856-8468 | |||
₹ 17,898.67 | 1 Piece(s) | 6 Day(s) or more | - | 13 | 6 | 856-8467 | |||
₹ 20,210.47 | 1 Piece(s) | 6 Day(s) or more | - | 13 | 6 | 856-8466 | |||
₹ 25,293.47 | 1 Piece(s) | 6 Day(s) or more | 1,500 | 13 | 6 | 856-8465 |
Part Number |
---|
Loading...
Product Type | Grindstone for molds | Length(mm) | 150 | abrasive grain | WA |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy