(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A cutting tool offering excellent performance that uses diamond abrasive grains for the cutting blade.
· A high tension stainless steel plate is used as the base material. Thin but strong.
[Applications]
· Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
Part Number |
---|
MC1181 |
MC1182 |
MC1281 |
MC1282 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Diamond Maximum Diameter (mm) | Diamond Length/Grindstone Length (mm) | Shaft Diameter (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
₹ 8,101.00 | 1 Piece(s) | 6 Day(s) or more | 120 | 22 | 0.6 | 2.34 | 856-8565 | ||
₹ 9,025.18 | 1 Piece(s) | 6 Day(s) or more | 200 | 30 | 0.3 | 2.34 | 856-8564 | ||
₹ 8,101.00 | 1 Piece(s) | 6 Day(s) or more | 120 | 22 | 0.6 | 3 | 856-8551 | ||
₹ 9,025.18 | 1 Piece(s) | 6 Day(s) or more | 200 | 30 | 0.3 | 3 | 856-8550 |
Loading...
Type | Single Item | Shape | Flat | Material/abrasive | Diamond |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 15,000 | Overall Length(mm) | 44.5 | Compatible Device Model | Drill presses / electric drills, spindles, automatic robots |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy