(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Full Surface Electrodeposited Diamond Cutting Disk, Round Hole

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,101₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A cutting tool offering excellent performance that uses diamond abrasive grains for the cutting blade.
· A high tension stainless steel plate is used as the base material. Thin but strong.
[Applications]
· Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

 
Part Number
MC1161
MC1162
MC1163
MC1164
MC1261
MC1262
MC1263
MC1264
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDiamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Shaft Diameter
(mm)
Trusco Code

₹ 8,101.00

1 Piece(s) 9 Day(s) or more 160.32.34856-8569

₹ 8,378.25

1 Piece(s) 5 Day(s) or more 190.32.34856-8568

₹ 8,840.35

1 Piece(s) 9 Day(s) or more 220.32.34856-8567

₹ 8,840.35

1 Piece(s) 9 Day(s) or more 220.62.34856-8566

₹ 8,101.00

1 Piece(s) 9 Day(s) or more 160.33856-8555

₹ 8,378.25

1 Piece(s) 5 Day(s) or more 190.33856-8554

₹ 8,840.35

1 Piece(s) 9 Day(s) or more 220.33856-8553

₹ 8,840.35

1 Piece(s) 9 Day(s) or more 220.63856-8552

Loading...

  1. 1

Basic Information

Type Single Item Particle Size(#) 120 Shape Flat
Material/abrasive Diamond Max. Rotational Speed(rpm) 15,000 Overall Length(mm) 44.5
Compatible Device Model Drill presses / electric drills, spindles, automatic robots
X
whatsapp-qr whatsapp-icon