(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A rubber grindstone suitable for grinding.
· Resists scratches and delivers a uniform ground surface thanks to its elastic effect.
[Applications]
· Compatible materials: Ceramics, glass, tool steel, alloy steel, stainless steel
Part Number |
---|
DB2401 |
DB2402 |
DB2403 |
DB2404 |
DB2405 |
DB2406 |
DB2411 |
DB2412 |
DB2413 |
DB2414 |
DB2415 |
DB2416 |
DB2421 |
DB2422 |
DB2423 |
DB2424 |
DB2425 |
DB2426 |
DB2431 |
DB2432 |
DB2433 |
DB2434 |
DB2435 |
DB2436 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|
₹ 3,480.09 | 1 Piece(s) | 5 Day(s) or more | 80 | 4 | 13 | 856-8915 | ||
₹ 4,416.64 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 13 | 856-8914 | ||
₹ 4,416.64 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 13 | 856-8913 | ||
₹ 4,127.02 | 1 Piece(s) | 5 Day(s) or more | 320 | 4 | 13 | 856-8912 | ||
₹ 4,127.02 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 13 | 856-8911 | ||
₹ 4,127.02 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 13 | 856-8910 | ||
₹ 3,572.51 | 1 Piece(s) | 5 Day(s) or more | 80 | 6 | 17 | 856-8909 | ||
₹ 3,572.51 | 1 Piece(s) | 5 Day(s) or more | - | 6 | 17 | 856-8908 | ||
₹ 4,692.58 | 1 Piece(s) | 5 Day(s) or more | - | 6 | 17 | 856-8907 | ||
₹ 4,311.85 | 1 Piece(s) | 5 Day(s) or more | 320 | 6 | 17 | 856-8906 | ||
₹ 4,311.85 | 1 Piece(s) | 5 Day(s) or more | - | 6 | 17 | 856-8905 | ||
₹ 4,404.27 | 1 Piece(s) | 5 Day(s) or more | - | 6 | 17 | 856-8904 | ||
₹ 3,849.76 | 1 Piece(s) | 5 Day(s) or more | 80 | 8 | 20 | 856-8903 | ||
₹ 3,849.76 | 1 Piece(s) | 5 Day(s) or more | - | 8 | 20 | 856-8902 | ||
₹ 3,849.76 | 1 Piece(s) | 5 Day(s) or more | - | 8 | 20 | 856-8901 | ||
₹ 4,496.69 | 1 Piece(s) | 5 Day(s) or more | 320 | 8 | 20 | 856-8900 | ||
₹ 4,589.11 | 1 Piece(s) | 5 Day(s) or more | - | 8 | 20 | 856-8899 | ||
₹ 4,589.11 | 1 Piece(s) | 5 Day(s) or more | - | 8 | 20 | 856-8898 | ||
₹ 4,319.89 | 1 Piece(s) | 5 Day(s) or more | 80 | 10 | 20 | 856-8897 | ||
₹ 4,319.89 | 1 Piece(s) | 5 Day(s) or more | - | 10 | 20 | 856-8896 | ||
₹ 4,219.44 | 1 Piece(s) | 5 Day(s) or more | - | 10 | 20 | 856-8895 | ||
₹ 4,866.36 | 1 Piece(s) | 5 Day(s) or more | 320 | 10 | 20 | 856-8894 | ||
₹ 4,866.36 | 1 Piece(s) | 5 Day(s) or more | - | 10 | 20 | 856-8893 | ||
₹ 4,966.82 | 1 Piece(s) | 8 Day(s) or more | - | 10 | 20 | 856-8892 |
Part Number |
---|
Loading...
Type | Rubber Grindstone | Max. Rotational Speed(rpm) | 30,000 | Type | Cylinder |
---|---|---|---|---|---|
abrasive grain | Green silicon carbide abrasive |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy