(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grindstone With Shaft, Long Shaft PA Pink Grindstone #120

Grindstone With Shaft, Long Shaft PA Pink Grindstone #120
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,497₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstones available with a range of grain sizes, bonding agents and degree of bonding, to meet a variety of needs.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel

Part Number
CA3531
CA3532
CA3533
CA3534
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

₹ 6,160.22

1 Piece(s) 5 Day(s) or more 310,000856-8920

₹ 4,958.78

1 Piece(s) 5 Day(s) or more 66,000856-8919

₹ 4,496.69

1 Piece(s) 5 Day(s) or more 105,000856-8918

₹ 4,496.69

1 Piece(s) 5 Day(s) or more 134,500856-8917

Loading...

  1. 1

Basic Information

Type Grindstone Type Sphere abrasive grain Pink alumina abrasive