(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Grindstones available with a range of grain sizes, bonding agents and degree of bonding, to meet a variety of needs.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel
Part Number |
---|
CA3291 |
CA3292 |
CA3293 |
CA3294 |
CA3295 |
CA3296 |
CA3297 |
CA3298 |
CA3299 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Grindstone section external diameter (mm) | Grindstone section length (mm) | Max. Rotational Speed (rpm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
₹ 5,143.62 | 1 Piece(s) | 5 Day(s) or more | 3 | 13 | 105,000 | 856-8929 | |||
₹ 5,143.62 | 1 Piece(s) | 5 Day(s) or more | 4 | 13 | 105,000 | 856-8928 | |||
₹ 5,143.62 | 1 Piece(s) | 9 Day(s) or more | 5 | 13 | 70,000 | 856-8927 | |||
₹ 5,143.62 | 1 Piece(s) | 5 Day(s) or more | 6 | 13 | 70,000 | 856-8926 | |||
₹ 5,143.62 | 1 Piece(s) | 5 Day(s) or more | 8 | 13 | 70,000 | 856-8925 | |||
₹ 6,255.71 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 13 | 45,000 | 856-8924 | ||
₹ 5,328.45 | 1 Piece(s) | 5 Day(s) or more | 13 | 13 | 45,000 | 856-8923 | |||
₹ 5,605.71 | 1 Piece(s) | 5 Day(s) or more | 13 | 19 | 30,000 | 856-8922 | |||
₹ 5,698.13 | 1 Piece(s) | 5 Day(s) or more | 16 | 16 | 30,000 | 856-8921 |
Loading...
Type | Grindstone | Particle Size(#) | 80 | Type | Cylinder |
---|---|---|---|---|---|
abrasive grain | Alumina ceramics |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy