(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter, Aluminum Cut

Carbide Cutter, Aluminum Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,463₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Excellent cutting ability, abrasion resistance and durability.
· A variety of sizes and cut-shapes are available depending on the purpose, from heavy cutting to precision cutting.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number
BC2401
BC2402
BC2411
BC2412
BC2421
BC2422
BC2431
BC2432
BC2441
BC2442
BC2451
BC2452
BC2461
BC2462
BC2471
BC2481
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Dimensions
(mm)
Blade tip details Trusco Code

₹ 2,648.33

1 Piece(s) 5 Day(s) or more Cylinder type31450,00038.0-856-8974

₹ 4,219.44

1 Piece(s) 6 Day(s) or more Cylinder type6.312.730,00050.0-856-8973

₹ 2,925.58

1 Piece(s) 5 Day(s) or more Cylinder type31450,00038.0End cut856-8972

₹ 4,034.60

1 Piece(s) 6 Day(s) or more Cylinder type6.34.730,00043.0End cut856-8971

₹ 2,648.33

1 Piece(s) 6 Day(s) or more Round tip type cylinder31450,00038.0-856-8970

₹ 4,219.44

1 Piece(s) 6 Day(s) or more Round tip type cylinder6.312.730,00050.0-856-8969

₹ 2,748.78

1 Piece(s) 6 Day(s) or more Ball Type32.550,00038.0-856-8968

₹ 4,034.60

1 Piece(s) 6 Day(s) or more Ball Type6.3530,00044.0-856-8967

₹ 2,648.33

1 Piece(s) 6 Day(s) or more Oval35.550,00038.0-856-8966

₹ 4,034.60

1 Piece(s) 6 Day(s) or more Oval6.39.530,00047.0-856-8965

₹ 2,463.49

1 Piece(s) 6 Day(s) or more Rounded wooden tip312.750,00038.0-856-8964

₹ 3,849.76

1 Piece(s) 6 Day(s) or more Rounded wooden tip6.312.730,00050.0-856-8963

₹ 2,648.33

1 Piece(s) 6 Day(s) or more Cone Rounded Tip Type3650,00038.0-856-8962

₹ 4,219.44

1 Piece(s) 6 Day(s) or more Cone Rounded Tip Type6.312.730,00050.0-856-8961

₹ 2,463.49

1 Piece(s) 6 Day(s) or more 90° Cone Type3-50,00038.0-856-8960

₹ 2,648.33

1 Piece(s) 6 Day(s) or more Rounded wooden tip39.550,00038.0-856-8959
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Dimensions
(mm)
Blade tip details Trusco Code

Loading...

  1. 1

Basic Information

Product Type shank diameter 3 mm Blade tip shape Aluminum Cut Shaft Diameter(mm) 3.0
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list