(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Minitor Carbide Cutter, Cross Cut

Minitor Carbide Cutter, Cross Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,463₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent cutting ability, abrasion resistance and durability.
· A variety of sizes and cut-shapes are available depending on the purpose, from heavy cutting to precision cutting.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

 
Part Number
BC2395
BC2396
BC2397
BC2398
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Max. Rotational Speed
(rpm)
Dimensions
(mm)
Trusco Code

₹ 2,463.49

1 Piece(s) 6 Day(s) or more 350,00044.0856-8978

₹ 3,664.93

1 Piece(s) 6 Day(s) or more 430,00041.5856-8977

₹ 4,127.02

1 Piece(s) 6 Day(s) or more 530,00042.5856-8976

₹ 3,757.35

1 Piece(s) 6 Day(s) or more 630,00043.5856-8975

Loading...

  1. 1

Basic Information

Shape Ball Type Product Type shank diameter 3 mm Blade tip shape Cross Cut
Shaft Diameter(mm) 3.0
X
whatsapp-qr whatsapp-icon