(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter, Straight Cut ⌀6

Carbide Cutter, Straight Cut ⌀6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,295₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Excellent cutting ability, abrasion resistance and durability.
· A variety of sizes and cut-shapes are available depending on the purpose, from heavy cutting to precision cutting.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number
BC2111
BC2112
BC2113
BC2114
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Blade Length
(mm)
Trusco Code

₹ 3,480.09

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip Type11856-8982

₹ 3,387.67

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip Type7856-8981

₹ 3,295.25

1 Piece(s) 6 Day(s) or more 60° Cone Type6856-8980

₹ 3,580.55

1 Piece(s) 6 Day(s) or more 90° Cone Type5856-8979
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Blade Length
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Product Type shank diameter 3 mm blade diameter(mm) 6 Shaft Diameter(mm) 3.0
Max. Rotational Speed(rpm) 30,000 Dimensions(mm) 39.0 Blade tip details Straight cut
X
whatsapp-qr whatsapp-icon
Close

Comparison list