(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter, Cross Cut ⌀2.3

Carbide Cutter, Cross Cut ⌀2.3
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeRound tip type cylinderProduct Typeshank diameter 3 mm
Blade tip shapeCross Cutblade diameter(mm)2.3
Blade Length(mm)8.5Shaft Diameter(mm)3.0
Max. Rotational Speed(rpm)80,000Dimensions(mm)44.5
Trusco Code856-8983 - -

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeRound tip type cylinderProduct Typeshank diameter 3 mm
Blade tip shapeCross Cutblade diameter(mm)2.3
Blade Length(mm)8.5Shaft Diameter(mm)3.0
Max. Rotational Speed(rpm)80,000Dimensions(mm)44.5
Trusco Code856-8983 - -

Loading...

Configured Specifications

ShapeRound tip type cylinderProduct Typeshank diameter 3 mm
Blade tip shapeCross Cutblade diameter(mm)2.3
Blade Length(mm)8.5Shaft Diameter(mm)3.0
Max. Rotational Speed(rpm)80,000Dimensions(mm)44.5
Trusco Code856-8983 - -

Product Description

[Features]
· Excellent cutting ability, abrasion resistance and durability.
· A variety of sizes and cut-shapes are available depending on the purpose, from heavy cutting to precision cutting.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Carbide Cutter, Cross Cut ⌀2.3
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeRound tip type cylinderProduct Typeshank diameter 3 mm
Blade tip shapeCross Cutblade diameter(mm)2.3
Blade Length(mm)8.5Shaft Diameter(mm)3.0
Max. Rotational Speed(rpm)80,000Dimensions(mm)44.5
Trusco Code856-8983 - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeRound tip type cylinderProduct Typeshank diameter 3 mm
Blade tip shapeCross Cutblade diameter(mm)2.3
Blade Length(mm)8.5Shaft Diameter(mm)3.0
Max. Rotational Speed(rpm)80,000Dimensions(mm)44.5
Trusco Code856-8983 - -
Part Number
BC2091
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,371.07

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Shape Round tip type cylinder Product Type shank diameter 3 mm Blade tip shape Cross Cut
blade diameter(mm) 2.3 Blade Length(mm) 8.5 Shaft Diameter(mm) 3.0
Max. Rotational Speed(rpm) 80,000 Dimensions(mm) 44.5 Trusco Code 856-8983

Please check the type/dimensions/specifications of the part BC2091 in the Carbide Cutter, Cross Cut ⌀2.3 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list