(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter, Reamer ⌀1.2

Carbide Cutter, Reamer ⌀1.2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,001₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent cutting ability, abrasion resistance and durability.
· A variety of sizes and cut-shapes are available depending on the purpose, from heavy cutting to precision cutting.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

 
Part Number
BC2081
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,001.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Point Type Product Type shank diameter 3 mm blade diameter(mm) 1.2
Blade Length(mm) 4.2 Shaft Diameter(mm) 3.0 Max. Rotational Speed(rpm) 80,000
Dimensions(mm) 44.5 Blade tip details Reamer Trusco Code 856-8984

Please check the type/dimensions/specifications of the part BC2081 in the Carbide Cutter, Reamer ⌀1.2 series.

X
whatsapp-qr whatsapp-icon