(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Premo Handpiece

Premo Handpiece
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,052₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is perfect for waxing.
The attachment and detachment method is a hook-and-loop style type.
1 pc. included.
[Applications]
For wax coating, etc.

 
Part Number
RPM-R25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,051.60

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 2,000 to 25,000
Attached collet (chuck)(mm) 3 Overall Length(mm) 146 Outer Diameter(mm) 27
Trusco Code 777-1932

Please check the type/dimensions/specifications of the part RPM-R25 in the Premo Handpiece series.

X
whatsapp-qr whatsapp-icon