(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Grinder Medium-Speed Type ANGLON 120

Angle Grinder Medium-Speed Type ANGLON 120
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Handpiece with H211/H221/H231-type head installed.
· Angle grinder with angles of 90° and 120°, suitable for polishing of flat surfaces, curved surfaces and end surfaces.
· Conforms to rough finishes such as sandpaper disks, diamond disks and rubber disks.
· Rotational direction is the opposite of other models, but it can be changed on the power pack side.

Angle Grinder Medium-Speed Type ANGLON 120
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
M212A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 81,905.67

1 Piece(s) 13 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 1,000 to 14,400
Attached collet (chuck)(mm) 3 Overall Length(mm) 174 Outer Diameter(mm) 30.4
Details Type Medium-speed type Max. Torque(cN・m) 5.9 Trusco Code 827-8933
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list