(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Rotary Low-Speed Type

Standard Rotary Low-Speed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Handpiece with H011-type head installed.
· Standard type that can be used for a wide variety of applications from deburring to mirror surface polishing.
· Suitable for work requiring torque such as rubber mounted points, sanders, brushes or polishing tools, etc.
· Low-speed type with an emphasis on torque.

Part Number
M212L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 60,302.60

1 Piece(s) 14 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 800 to 80,000
Attached collet (chuck)(mm) 2.34 Overall Length(mm) 167 Outer Diameter(mm) 33
Details Type Low-speed type Max. Torque(cN・m) 6.9 Trusco Code 827-8934
X
whatsapp-qr whatsapp-icon
Close

Comparison list