(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

ASPURE Antistatic Double-Sided Tape

ASPURE Antistatic Double-Sided Tape

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-7374-01

  • Material
    Body/polyester, Core/PE (polyethylene)
  • Thickness(μm)
    55
  • Length(mm)
    50000
  • Adhesive strength
    1,000 ± 100 gf / 25 mm
  • Surface resistance
    10^9 Ω/□≦
  • Width(mm)
    25
  • Product detail type
    25 mm × 50 m, 1 roll included
Part Number
3-7374-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,322.09

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Material
    Body/polyester, Core/PE (polyethylene)
  • Thickness(μm)
    55
  • Length(mm)
    50000
  • Adhesive strength
    1,000 ± 100 gf / 25 mm
  • Surface resistance
    10^9 Ω/□≦
  • Width(mm)
    25
  • Product detail type
    25 mm × 50 m, 1 roll included

Product Description

[Features]
·Double-sided tape with antistatic effect
·Suitable for work sites that require antistatic

Specifications of 3-7374-01

  • Material
    Body/polyester, Core/PE (polyethylene)
  • Thickness(μm)
    55
  • Length(mm)
    50000
  • Adhesive strength
    1,000 ± 100 gf / 25 mm
  • Surface resistance
    10^9 Ω/□≦
  • Width(mm)
    25
  • Product detail type
    25 mm × 50 m, 1 roll included
Part Number
3-7374-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,322.09

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1