(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial Cotton Swab, P753 Series

Industrial Cotton Swab, P753 Series

You can add up to 6 items to the comparison list.

Loading...

Catalog

Specifications of 61-3228-08

  • Specifications
    Comes in an antistatic bag with a seal
  • Code Number
    293-9541
  • Manufacturer model number
    P753D
  • Paper shaft
    100% virgin pulp
  • Shaft length(mm)
    75
  • Weight(g)
    50
  • Country of manufacture
    Japan
  • Tip diameter(mm)
    3.7
  • Summary
    Double sided swab
  • Contents
    Double sided swab, paper thin shaft
  • Cotton ball
    Cotton + rayon blend
  • Applications
    Cleaning of circuit boards, precision mechanical equipment, and electronic components.
Part Number
61-3228-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,437.91

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
The cotton ball is wrapped with unique long fibers, making it difficult for lint to come out.
It is one of the thinnest industrial cotton swab.
Suitable for cleaning narrow areas, etc.
[Applications]
Suitable for cleaning lenses, electronic boards, precision instruments, keyboards, etc.

Specifications of 61-3228-08

  • Specifications
    Comes in an antistatic bag with a seal
  • Code Number
    293-9541
  • Manufacturer model number
    P753D
  • Paper shaft
    100% virgin pulp
  • Shaft length(mm)
    75
  • Weight(g)
    50
  • Country of manufacture
    Japan
  • Tip diameter(mm)
    3.7
  • Summary
    Double sided swab
  • Contents
    Double sided swab, paper thin shaft
  • Cotton ball
    Cotton + rayon blend
  • Applications
    Cleaning of circuit boards, precision mechanical equipment, and electronic components.
Part Number
61-3228-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,437.91

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list