- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Industrial Cotton Swab (Tip Shell Type 4.8/5.0/8.0 mm, Wooden Shaft)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Code Number |
Manufacturer model number |
Shaft length (mm) |
Weight (g) |
Tip diameter (mm) |
|
₹ 645.10
|
1 Piece(s)
|
|
6 Day(s) or more
|
298-1351 |
A3S100 |
75 |
30 |
5.0 |
|
₹ 645.10
|
1 Piece(s)
|
|
6 Day(s) or more
|
298-1360 |
A150830 |
150 |
19 |
8.0 |
Basic Specifications
-
- Specifications
- Single sided swab, wooden shaft
-
- Country of manufacture
- Japan
-
- Summary
- Single cotton ball
-
- Cotton ball
- Cotton + rayon blend
-
- Wooden shaft
- Japanese white birch wood
-
- Applications
- Cleaning of sensors and lens surfaces / various sampling and experiments
Product Description
[Features]
High-quality cotton swab made of high-quality white birch.
Since white birch is used, it can be rubbed with great force.
[Applications]
Suitable for cleaning lenses and electronic boards, sampling, experiments, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Code Number |
Manufacturer model number |
Shaft length (mm) |
Weight (g) |
Tip diameter (mm) |
|
₹ 645.10
|
1 Piece(s)
|
|
6 Day(s) or more
|
298-1351 |
A3S100 |
75 |
30 |
5.0 |
|
₹ 645.10
|
1 Piece(s)
|
|
6 Day(s) or more
|
298-1360 |
A150830 |
150 |
19 |
8.0 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy