(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3227-96 |
61-3227-97 |
61-3228-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Code Number | Manufacturer model number | Shaft length (mm) |
Weight (g) |
Tip diameter (mm) |
Summary |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 645.10 |
1 Piece(s) | 5 Day(s) or more | Single cotton ball, paper shaft | 293-9509 | P3S100 | 75 | 38 | 5.0 | Single cotton ball | ||
₹ 645.10 |
1 Piece(s) | 6 Day(s) or more | Double sided swab, paper handle | 293-9495 | P3D100 | 75 | 40 | 5.0 | Double sided swab | ||
₹ 645.10 |
1 Piece(s) | 6 Day(s) or more | Single cotton ball, paper shaft | 293-9487 | P151220 | 150 | 23 | 12.0 | Single cotton ball |
Part Number |
---|
[Features]
The cotton ball is wrapped with unique long fibers, making it difficult for lint to come out.
Suitable for cleaning narrow areas, etc.
[Applications]
Suitable for cleaning lenses, electronic boards, precision instruments, keyboards, etc.
Part Number |
---|
61-3227-96 |
61-3227-97 |
61-3228-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Code Number | Manufacturer model number | Shaft length (mm) |
Weight (g) |
Tip diameter (mm) |
Summary |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 645.10 |
1 Piece(s) | 5 Day(s) or more | Single cotton ball, paper shaft | 293-9509 | P3S100 | 75 | 38 | 5.0 | Single cotton ball | ||
₹ 645.10 |
1 Piece(s) | 6 Day(s) or more | Double sided swab, paper handle | 293-9495 | P3D100 | 75 | 40 | 5.0 | Double sided swab | ||
₹ 645.10 |
1 Piece(s) | 6 Day(s) or more | Single cotton ball, paper shaft | 293-9487 | P151220 | 150 | 23 | 12.0 | Single cotton ball |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy