- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Type |
|
₹ 5,182.76
|
1 Piece(s)
|
|
6 Day(s) or more
|
130×180 |
Strong adhesion |
Tube |
|
₹ 3,167.23
|
1 Piece(s)
|
|
6 Day(s) or more
|
300×400 |
Strong adhesion |
Sheet |
|
₹ 2,937.29
|
1 Piece(s)
|
|
6 Day(s) or more
|
300×400 |
Medium adhesion |
Sheet |
Basic Specifications
-
- Cutting method
- Laser cut
-
- Product name
- Water-soluble adhesive
-
- Material
- 100% polyester
Product Description
[Features]
It is impregnated with water-soluble adhesive and has high wiping ability.
Made of 100% polyester, it does not easily generate lint.
Since the wiper has an adhesive, it is difficult for dirt to fall off the wiper after wiping.
There are different types depending on the adhesive strength, so you can choose according to the application.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Type |
|
₹ 5,182.76
|
1 Piece(s)
|
|
6 Day(s) or more
|
130×180 |
Strong adhesion |
Tube |
|
₹ 3,167.23
|
1 Piece(s)
|
|
6 Day(s) or more
|
300×400 |
Strong adhesion |
Sheet |
|
₹ 2,937.29
|
1 Piece(s)
|
|
6 Day(s) or more
|
300×400 |
Medium adhesion |
Sheet |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy