(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0034-22 |
61-0034-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mating | Product Detail Type |
---|---|---|---|---|---|---|
₹ 23,963.36 |
1 Piece(s) | 24 Day(s) or more | Standard ground glass joint TS45/50 | For distilled water production 5 L, 45/50 | ||
₹ 29,717.40 |
1 Piece(s) | 24 Day(s) or more | Transparent glass joint TS45/50 | Distilled water production 5 L, 45/50"Transparent ground glass joint" |
AS ONE Corporation TS turnip-shaped flask for water distillation CL0112 series.
Part Number |
---|
61-0034-22 |
61-0034-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mating | Product Detail Type |
---|---|---|---|---|---|---|
₹ 23,963.36 |
1 Piece(s) | 24 Day(s) or more | Standard ground glass joint TS45/50 | For distilled water production 5 L, 45/50 | ||
₹ 29,717.40 |
1 Piece(s) | 24 Day(s) or more | Transparent glass joint TS45/50 | Distilled water production 5 L, 45/50"Transparent ground glass joint" |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy