(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0034-10 |
61-0034-11 |
61-0034-12 |
61-0034-13 |
61-0034-14 |
61-0034-15 |
61-0034-16 |
61-0034-17 |
61-0034-18 |
61-0034-19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Height (mm) |
Type | Mating | Side tube ground glass joint | Inner tube ground glass joint | Body Outer Diameter (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,436.45 |
1 Piece(s) | 24 Day(s) or more | 500 | 210 | Flask main body | Standard ground glass joint TS71/45 | - | - | 80 | Main body 500 mL, 71/45 | ||
₹ 29,811.15 |
1 Piece(s) | 24 Day(s) or more | 500 | 210 | Flask main body | Transparent glass joint TS71/45 | - | - | 80 | Main body 500 mL, 71/45"Transparent ground glass joint" | ||
₹ 25,085.76 |
1 Piece(s) | 24 Day(s) or more | 1000 | 240 | Flask main body | Standard ground glass joint TS71/45 | - | - | 85 | Main body 1,000 mL, 71/45 | ||
₹ 32,901.13 |
1 Piece(s) | 24 Day(s) or more | 1000 | 240 | Flask main body | Transparent glass joint TS71/45 | - | - | 85 | Main body 1,000 mL, 71/45"Transparent ground glass joint" | ||
₹ 35,685.73 |
1 Piece(s) | 24 Day(s) or more | 2000 | 310 | Flask main body | Standard ground glass joint TS71/45 | - | - | 110 | Main body 2,000 mL, 71/45 | ||
₹ 45,266.42 |
1 Piece(s) | 24 Day(s) or more | 2000 | 310 | Flask main body | Transparent glass joint TS71/45 | - | - | 110 | Main body 2,000 mL, 71/45"Transparent ground glass joint" | ||
₹ 31,269.75 |
1 Piece(s) | 24 Day(s) or more | - | - | Three-way cover | - | Standard ground glass joint TS15/35 | Standard ground glass joint TS24/40 | - | Cover three-necked, 24/40, 15/35 | ||
₹ 42,737.64 |
1 Piece(s) | 24 Day(s) or more | - | - | Three-way cover | - | Transparent glass joint TS15/35 | Transparent glass joint TS24/40 | - | Cover three-necked, 24/40, 15/35"Transparent ground glass joint" | ||
₹ 35,685.73 |
1 Piece(s) | 24 Day(s) or more | - | - | Four-way cover | - | Standard ground glass joint TS15/35 | Standard ground glass joint TS24/40 | - | Cover four-necked, 24/40, 15/35 | ||
₹ 47,888.95 |
1 Piece(s) | 24 Day(s) or more | - | - | Four-way cover | - | Transparent glass joint TS15/35 | Transparent glass joint TS24/40 | - | Cover four-necked, 24/40, 15/35"Transparent ground glass joint" |
Part Number |
---|
Polymerized flask CL0111 series.
10 types are available.
Part Number |
---|
61-0034-10 |
61-0034-11 |
61-0034-12 |
61-0034-13 |
61-0034-14 |
61-0034-15 |
61-0034-16 |
61-0034-17 |
61-0034-18 |
61-0034-19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Height (mm) |
Type | Mating | Side tube ground glass joint | Inner tube ground glass joint | Body Outer Diameter (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,436.45 |
1 Piece(s) | 24 Day(s) or more | 500 | 210 | Flask main body | Standard ground glass joint TS71/45 | - | - | 80 | Main body 500 mL, 71/45 | ||
₹ 29,811.15 |
1 Piece(s) | 24 Day(s) or more | 500 | 210 | Flask main body | Transparent glass joint TS71/45 | - | - | 80 | Main body 500 mL, 71/45"Transparent ground glass joint" | ||
₹ 25,085.76 |
1 Piece(s) | 24 Day(s) or more | 1000 | 240 | Flask main body | Standard ground glass joint TS71/45 | - | - | 85 | Main body 1,000 mL, 71/45 | ||
₹ 32,901.13 |
1 Piece(s) | 24 Day(s) or more | 1000 | 240 | Flask main body | Transparent glass joint TS71/45 | - | - | 85 | Main body 1,000 mL, 71/45"Transparent ground glass joint" | ||
₹ 35,685.73 |
1 Piece(s) | 24 Day(s) or more | 2000 | 310 | Flask main body | Standard ground glass joint TS71/45 | - | - | 110 | Main body 2,000 mL, 71/45 | ||
₹ 45,266.42 |
1 Piece(s) | 24 Day(s) or more | 2000 | 310 | Flask main body | Transparent glass joint TS71/45 | - | - | 110 | Main body 2,000 mL, 71/45"Transparent ground glass joint" | ||
₹ 31,269.75 |
1 Piece(s) | 24 Day(s) or more | - | - | Three-way cover | - | Standard ground glass joint TS15/35 | Standard ground glass joint TS24/40 | - | Cover three-necked, 24/40, 15/35 | ||
₹ 42,737.64 |
1 Piece(s) | 24 Day(s) or more | - | - | Three-way cover | - | Transparent glass joint TS15/35 | Transparent glass joint TS24/40 | - | Cover three-necked, 24/40, 15/35"Transparent ground glass joint" | ||
₹ 35,685.73 |
1 Piece(s) | 24 Day(s) or more | - | - | Four-way cover | - | Standard ground glass joint TS15/35 | Standard ground glass joint TS24/40 | - | Cover four-necked, 24/40, 15/35 | ||
₹ 47,888.95 |
1 Piece(s) | 24 Day(s) or more | - | - | Four-way cover | - | Transparent glass joint TS15/35 | Transparent glass joint TS24/40 | - | Cover four-necked, 24/40, 15/35"Transparent ground glass joint" |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy