Loading...

ABC-4545 Stainless Steel Workbench

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Assembly type
    ·SUS430 stainless steel workbench
    ・ With Casters
    ·Free height adjustments under the overall height, 850 mm