(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Table Shelving, 2-Tier Shelf Board Type, WK2 Series

Work Table Shelving, 2-Tier Shelf Board Type, WK2 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 32,452.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-3764-41
61-3764-42
61-3764-43
61-3764-44
61-3764-45
61-3764-46
61-3764-47
61-3764-48
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Compatible Table Length Outer Dimensions
(mm)
Weight
(kg)
Color

₹ 43,894.87

1 Piece(s) 14 Day(s) or more W1800 W1811 × D300 × H600 (mm) 28.5 Green

₹ 40,382.98

1 Piece(s) 14 Day(s) or more W1500 W1511 × D300 × H600 (mm) 24 Green

₹ 35,664.31

1 Piece(s) 14 Day(s) or more W1200 W1211 × D300 × H600 (mm) 17.4 Green

₹ 32,452.44

1 Piece(s) 14 Day(s) or more W900 W911 × D300 × H600 (mm) 16.1 Green

₹ 43,894.87

1 Piece(s) 14 Day(s) or more W1800 W1811 × D300 × H600 (mm) 28.5 Ivory

₹ 40,382.98

1 Piece(s) 14 Day(s) or more W1500 W1511 × D300 × H600 (mm) 24 Ivory

₹ 35,664.31

1 Piece(s) 14 Day(s) or more W120 W1211 × D300 × H600 (mm) 17.4 Ivory

₹ 32,452.44

1 Piece(s) 14 Day(s) or more W900 W911 × D300 × H600 (mm) 16.1 Ivory

Basic Specifications

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Main Body
    Steel

Product Description

[Features]
·If you place the equipment and parts in the assembly line or the factory that has the assembly process, you can make effective use of the work table.
·The drop prevention has a rise of 10 mm, which prevents small parts from falling when the shelf board is installed at an angle. Tilt can be adjusted either forward or backward.
·You can choose the shelf board angle from 3 levels.

Part Number
61-3764-41
61-3764-42
61-3764-43
61-3764-44
61-3764-45
61-3764-46
61-3764-47
61-3764-48
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Compatible Table Length Outer Dimensions
(mm)
Weight
(kg)
Color

₹ 43,894.87

1 Piece(s) 14 Day(s) or more W1800 W1811 × D300 × H600 (mm) 28.5 Green

₹ 40,382.98

1 Piece(s) 14 Day(s) or more W1500 W1511 × D300 × H600 (mm) 24 Green

₹ 35,664.31

1 Piece(s) 14 Day(s) or more W1200 W1211 × D300 × H600 (mm) 17.4 Green

₹ 32,452.44

1 Piece(s) 14 Day(s) or more W900 W911 × D300 × H600 (mm) 16.1 Green

₹ 43,894.87

1 Piece(s) 14 Day(s) or more W1800 W1811 × D300 × H600 (mm) 28.5 Ivory

₹ 40,382.98

1 Piece(s) 14 Day(s) or more W1500 W1511 × D300 × H600 (mm) 24 Ivory

₹ 35,664.31

1 Piece(s) 14 Day(s) or more W120 W1211 × D300 × H600 (mm) 17.4 Ivory

₹ 32,452.44

1 Piece(s) 14 Day(s) or more W900 W911 × D300 × H600 (mm) 16.1 Ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon