Loading...

Work Table 800 Series, Height Adjustment Type H600 to H850 mm, Melamine Top Plate, SVMA Series

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·You can set the height according to the worker and work content.
    ·The height can be adjusted in 11 levels with a 25 mm pitch using a unique metal fitting, and can be adjusted up to 915 mm with an adjuster.

    Work Table 800 Series, Height Adjustment Type H600 to H850 mm, Melamine Top Plate, SVMA Series | AS ONE | MISUMI India