(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Table 150 Series, Fixed, H740 mm, With Full-Scale Shelf Board, SUP Series

Work Table 150 Series, Fixed, H740 mm, With Full-Scale Shelf Board, SUP Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 30,747.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
61-3742-17
61-3742-18
61-3742-19
61-3742-20
61-3742-21
61-3742-22
61-3742-23
61-3742-24
61-3742-25
61-3742-26
61-3742-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

₹ 58,448.73

1 Piece(s) 14 Day(s) or more W1800×D900×H740 51.2

₹ 52,025.00

1 Piece(s) 14 Day(s) or more W1800×D750×H740 43.7

₹ 48,010.84

1 Piece(s) 14 Day(s) or more W1800×D600×H740 37.2

₹ 48,310.85

1 Piece(s) 14 Day(s) or more W1500×D750×H740 37.5

₹ 44,998.55

1 Piece(s) 14 Day(s) or more W1500×D600×H740 31.9

₹ 40,883.93

1 Piece(s) 14 Day(s) or more W1200×D750×H740 31.2

₹ 36,668.85

1 Piece(s) 14 Day(s) or more W1200×D600×H740 26.7

₹ 35,262.49

1 Piece(s) 14 Day(s) or more W900×D750×H740 25

₹ 32,755.15

1 Piece(s) 14 Day(s) or more W900×D600×H740 21.5

₹ 33,758.35

1 Piece(s) 14 Day(s) or more W750×D750×H740 22.4

₹ 30,747.38

1 Piece(s) 14 Day(s) or more W600×D600×H740 16.7

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Optimal height for sitting work
·Uniformly distributed load capacity150 kg
·ECO model and simple design that eliminates waste

Part Number
61-3742-17
61-3742-18
61-3742-19
61-3742-20
61-3742-21
61-3742-22
61-3742-23
61-3742-24
61-3742-25
61-3742-26
61-3742-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

₹ 58,448.73

1 Piece(s) 14 Day(s) or more W1800×D900×H740 51.2

₹ 52,025.00

1 Piece(s) 14 Day(s) or more W1800×D750×H740 43.7

₹ 48,010.84

1 Piece(s) 14 Day(s) or more W1800×D600×H740 37.2

₹ 48,310.85

1 Piece(s) 14 Day(s) or more W1500×D750×H740 37.5

₹ 44,998.55

1 Piece(s) 14 Day(s) or more W1500×D600×H740 31.9

₹ 40,883.93

1 Piece(s) 14 Day(s) or more W1200×D750×H740 31.2

₹ 36,668.85

1 Piece(s) 14 Day(s) or more W1200×D600×H740 26.7

₹ 35,262.49

1 Piece(s) 14 Day(s) or more W900×D750×H740 25

₹ 32,755.15

1 Piece(s) 14 Day(s) or more W900×D600×H740 21.5

₹ 33,758.35

1 Piece(s) 14 Day(s) or more W750×D750×H740 22.4

₹ 30,747.38

1 Piece(s) 14 Day(s) or more W600×D600×H740 16.7